ELECTRIFY YOUR SYSTEM

Efficient storage – building blocks for the energy system of the future

Seize the opportunities on the way to energy transition

Energy storage

Solutions for energy storage

“Green” electricity is not fed into the grid permanently and evenly, because power generation from the wind and sun is dependent on the time of day and the prevailing weather conditions. Recently, wind power and photovoltaic plants have been temporarily taken off the grid to avoid overloading it.

Energy storage facilities are therefore indispensable for the success of energy transition so that any excess capacities can be made available and keep the grid in balance. Subjects such as lithium-ion battery systems, power-to-gas processes or sector coupling are crucial for any future-proof solution. The International Energy Agency (IAE) forecasts an exponential growth in investment in storage technologies.

Innovative concepts from Rittal

As a partner with significant industry sector experience, Rittal can offer you the right solutions for decoupling power generation and power consumption over time. With its flexible, scalable modular system, Rittal makes it easier for you to set up energy storage systems and offers you a range of components that are perfectly matched to one another: Enclosures, power distribution units, climate control solutions, automation solutions for panel building and switchgear manufacturing, as well as worldwide service.

Your benefits at a glance:

  • Fast and safe assembly, thanks to a modular system of enclosures and housings and through busbar systems for time-saving clip-on assembly
  • A high level of flexibility – enclosure systems for 19" battery types, rails and heavy-duty component shelves for other battery options
  • Clear time savings thanks to completely pre-assembled, bayable battery storage containers that accommodate the entire storage infrastructure
  • Fail-safe, long-term operation due to high protection properties against the wind, weather and other external factors
  • Global application options through compliance with international standards and worldwide service
  • A forward-looking partner who identifies and implements new developments at an early stage – providing you with innovative and competitive solutions

Typical solutions for energy storage

Outdoor Housings

CS Toptec

Outdoor enclosure with 100 mm transport base/plinth and rain canopy with projections on all sides. Side panels, rear panel and door fully double-walled on the outside, the entire TS8 frame is available for interior installation.

Enclosures

Outdoor Housings

Outdoor enclosures are ideal for use outside. Rittal’s CS wall-mounted enclosures and CS New Basic enclosures are available off the shelf as standard products. CS Toptec enclosures are the perfect solution for all your outdoor projects. The...

Outdoor Applications

Wall-mounted air conditioner Blue e + Outdoor 5118.21 - 17060.71 BTU/h

Energy-efficient wall-mounted cooling units Blue e+ Outdoor in the power classes 5118.21 to 17060.71 BTU/h . They offer optimum protection for demanding environments thanks to the high protection category of IP56 / UL Type 12/3R/4 and the temperature...

Network and Server Rack Enclosures

TS IT

The platform meets all the expectations of a modern network or server rack. Tool-free internal installation, maximum load capacity and structured cable management for universal use as a floor distributor or in a data center. The perfect equipment to...

Success Stories

H2 Core Systems

Hydrogen go!

Green hydrogen is set to drive forward the energy revolution. But how can this environmentally friendly energy source best be used in industry? There are various options, one of which comes from H2 Core Systems. The company’s modular technology solution...

Battery storage systems for electric charging stations

Rapid charging made easy

The automotive industry is making the switch. From Audi and Volvo to Fiat and Vauxhall, ever more manufacturers are committing themselves to a date for saying goodbye to internal combustion engine technology. However, there are still a number of...